??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS G18E0-XB-10/080-EP02-S
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS G18E0-XB-10/080-EP02-S
VERF
Availability
no more available
BC
Order code
BUS006W
TC
Product identifier
BUS G18E0-XB-10/080-EP02-S
PX
Product view
57485_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.256 Kg
TRAFFIC
Customs number
90151000
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Style Housing = Ø 18 mm, Analog output = Analog, current 4…20 mA, Connection = Cable, 2 m, PVC, Housing material = 1.4404 stainless steel, Material sensing surface = 1.4404 stainless steel, Range = 120...1000 mm, Approval/Conformity = CE, WEEE, EHEDG, Ambient temperature = -20...70 °C, IP rating = IP67, Repeat accuracy = 2 %FS, Operating voltage Ub = 12...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.